IESNA:LM-63-2002
[TEST]P1202743
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2A-830-U-SLR
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]8030
TILT=NONE
52 -1 1 37 73 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
1104.2 1187.5 1276.9 1366.7 1435.5 1477.7 1503.3 1517.7 1533.6 1552.1
1575.8 1608 1651.4 1702.7 1765 1869.8 2028.3 2238.5 2498 2822.6
3248 3736.3 4256.2 4729.1 5014.8 4869.7 4579.3 4190.1 3722.5 3165.3
2460.5 1758 1150.6 668.8 294.3 91.1 0
1104.2 1178.3 1256.7 1333.5 1393.5 1431.6 1455.2 1469 1483 1500.3
1525 1559.6 1604.6 1656.4 1720.7 1813.3 1945.9 2119.6 2337.6 2596.8
2907.7 3234.2 3523.7 3728.8 3780.1 3564.2 3258.8 2895.3 2498.6 2068.6
1575.7 1102.9 710.6 411.3 185 60.6 0
1104.2 1169.2 1236.6 1300.3 1351.6 1385.5 1407.1 1420.2 1432.2 1448.5
1474.3 1511.2 1557.9 1610.1 1676.3 1756.8 1863.6 2000.7 2177.2 2371.1
2567.4 2732.1 2791.2 2728.6 2545.3 2258.7 1938.3 1600.4 1274.7 972
691 447.8 270.5 153.7 75.8 30.1 0
1104.2 1159.5 1216.5 1269.6 1311 1339.5 1357.3 1365.8 1372.5 1381.5
1397.7 1423.2 1456.1 1490.5 1529.6 1573.5 1629.1 1702 1797.8 1899.9
1994.7 2056.2 2042.6 1947.2 1769.6 1529.5 1284.5 1044.5 822.4 628.7
456.3 309.2 199.2 122.5 65.5 27.2 0
1104.2 1149.9 1196.5 1238.9 1270.5 1293.6 1307.5 1311.5 1312.7 1314.4
1321.1 1335.1 1354.3 1370.8 1382.9 1390.1 1394.6 1403.3 1418.4 1428.8
1422 1380.2 1294 1165.8 993.9 800.3 630.8 488.6 370.1 285.5
221.7 170.7 128 91.4 55.3 24.2 0
1104.2 1140.1 1176.3 1209.1 1234.2 1250.8 1258.2 1254.3 1243.4 1230.1
1217 1208.2 1204.1 1199 1189.4 1173 1150.5 1127.2 1105.5 1087.6
1068.1 1035.2 980.6 903.7 803.8 684.2 576.6 473.2 374.5 298.8
233.7 178.8 131.4 92 55 23.9 0
1104.2 1130.4 1156.1 1179.2 1197.9 1208 1208.9 1197.1 1174.1 1145.8
1112.9 1081.3 1053.9 1027.2 996.1 956 906.3 851.2 792.7 746.5
714.3 690.2 667.3 641.5 613.6 568.1 522.4 457.8 378.9 312.1
245.8 187.1 134.7 92.7 54.7 23.6 0
1104.2 1121.1 1137.2 1152.9 1166.8 1172.8 1168.2 1148 1113.3 1072.6
1027.2 985.6 950.9 920.9 891.4 856.8 815.4 769.8 721.3 683
657.5 640.7 628.6 614.2 592.1 553.8 515.7 461.6 396.3 336.8
273.5 214 157.5 109.5 66.9 28.6 0
1104.2 1111.7 1118.4 1126.6 1135.6 1137.6 1127.4 1099 1052.6 999.5
941.5 889.9 847.8 814.6 786.8 757.6 724.5 688.4 650 619.5
600.7 591.3 589.9 586.8 570.7 539.6 509 465.3 413.8 361.5
301.2 240.9 180.3 126.3 79.2 33.7 0
1104.2 1102.7 1100.6 1102.3 1105.7 1106.1 1092.5 1058 1004.8 945.1
885.8 839.2 805.3 780.3 758.2 732.6 701.9 667.6 628.8 592.1
564.8 550 551.5 552.9 548.3 536.8 509.3 464.4 413.8 365.7
320.3 272.4 218 158.5 103.2 43.6 0
1104.2 1092.7 1083 1079.5 1081.2 1083.3 1074.3 1046.8 1001.9 950.9
901.4 858.2 820.2 786.9 755.5 722.5 686.4 648.1 609.9 575.9
546 523.6 511.8 504.6 497.9 490.2 473.7 444.4 407.2 365.7
318.7 271.6 217.9 160.2 105.5 46.6 0
1104.2 1084.5 1067.7 1059.1 1059.7 1065.7 1065.9 1049.9 1016.3 972.2
926 882 839 798.1 758.5 719.1 678.7 637.9 600 567.6
538.6 516.3 500.2 487.9 476.2 462.9 444.8 420.3 390.1 354
309.7 264.4 211.8 157.3 102.3 45.3 0
1104.2 1076.4 1052.3 1038.7 1038.2 1048.2 1057.5 1052.9 1030.7 993.5
950.6 905.7 857.9 809.2 761.6 715.7 671.1 627.7 590.1 559.3
531.3 509.1 488.8 471.1 454.4 435.8 415.9 396.3 373 342.3
300.6 257.1 205.7 154.3 99.1 44.1 0
1104.2 1069.1 1039.4 1021.8 1021.2 1036.9 1059 1071.4 1062.8 1030.1
983.5 932.8 880.4 827.1 775.3 725.6 678.2 633.5 595 563.9
538.4 519.8 504 487.4 468.8 444.9 419.4 395.2 369.1 336.7
295.3 251.7 201.2 151.1 95.5 43.4 0
1104.2 1061.8 1026.6 1004.8 1004.3 1025.7 1060.6 1089.9 1094.9 1066.8
1016.5 959.8 902.8 845.1 789 735.4 685.2 639.3 599.9 568.4
545.5 530.5 519.1 503.8 483.1 454 422.9 394.1 365.3 331.1
289.9 246.3 196.6 147.9 91.9 42.7 0
1104.2 1055.4 1015.2 990.6 988.9 1013.6 1057.4 1099.7 1115.4 1093.6
1042.8 980.9 920.3 861.9 805.6 751.9 701.2 654.5 614.3 582.5
558.8 542.7 532.3 519.2 500.8 474.6 445 414.5 383.3 345.3
300.4 254.8 203.7 147.3 88.9 42.6 0
1104.2 1049 1003.9 976.2 973.5 1001.6 1054.3 1109.5 1136 1120.3
1069.1 1002 937.9 878.7 822.2 768.5 717.3 669.7 628.7 596.6
572.1 554.9 545.4 534.6 518.5 495.3 467.1 434.9 401.3 359.4
310.9 263.3 210.8 146.7 85.8 42.5 0
1104.2 1042.6 993.6 963.6 959.3 986.9 1041.5 1099.2 1131.2 1123.2
1078.9 1012.9 946.8 888.6 834.1 783.2 734.1 687.9 647.6 615.2
588.8 570.4 559 548.1 532.2 509.9 481.1 448.2 412.7 369.7
320.3 271.4 217.6 144.3 79.2 37.5 0
1104.2 1036.2 983.2 951 945.1 972.2 1028.8 1088.9 1126.4 1126
1088.7 1023.9 955.7 898.5 845.9 797.9 751 706.1 666.5 633.9
605.5 586 572.6 561.6 546 524.6 495.1 461.4 424.1 380.1
329.6 279.4 224.4 141.9 72.7 32.4 0
1104.2 1031.2 975.3 941.6 933.8 957.8 1008.3 1061.8 1095.4 1096.4
1064.4 1006.6 942.5 886.4 837.3 793.9 752 711 673.5 641.9
615.8 598.2 585.6 574.7 559.1 536.6 505.7 470.6 432.4 388.2
337 287.2 230.2 154.5 84.4 37.3 0
1104.2 1026.2 967.3 932.2 922.5 943.4 987.8 1034.6 1064.4 1066.7
1040.1 989.3 929.3 874.2 828.7 789.9 752.9 715.9 680.5 650
626.2 610.5 598.6 587.8 572.2 548.6 516.3 479.7 440.7 396.3
344.4 294.9 236.1 167 96.2 42.3 0
1104.2 1022.2 961.8 925.6 915.1 933.9 973.3 1013.3 1038.2 1039.7
1016.1 970.7 916 863.6 818.9 780.9 745.3 709.4 674.6 645.9
625.9 612.7 601.7 590.9 575.6 551.9 519.6 483 443.8 400
348.3 298.5 240.9 175.2 106.4 46.4 0
1104.2 1018.2 956.2 918.9 907.7 924.3 958.8 991.9 1012 1012.8
992.2 952.1 902.6 852.9 809.1 771.8 737.6 702.9 668.8 641.8
625.7 614.9 604.7 594 579 555.1 522.9 486.2 446.9 403.7
352.2 302.2 245.8 183.5 116.5 50.5 0
1104.2 1015 952.3 914.4 903.4 919.5 952.1 982.1 999.5 999.5
980.7 944.4 898.7 850.3 805.1 764.6 727.2 690 654 628.7
615.2 606.3 597.3 586.4 571.6 548.5 516.5 480.3 442.1 399.7
350.2 299.5 244.6 183 115.7 49.5 0
1104.2 1011.9 948.4 909.9 899.1 914.8 945.5 972.2 986.8 986.2
969.2 936.6 894.7 847.8 801.2 757.5 716.8 677.1 639.3 615.6
604.7 597.8 589.8 578.9 564.3 541.8 510.1 474.5 437.4 395.7
348.3 296.7 243.4 182.4 114.8 48.4 0
1104.2 1009 945.3 907.2 896.8 912.8 943 969 982.8 981.7
965 934.7 894.7 848.1 800.4 753.7 709.8 666.9 627.3 604.5
594.5 588.6 581.8 570.9 556.1 533.2 501.8 466.7 429.9 388.6
342.3 290.7 235.3 175.6 109.5 45.7 0
1104.2 1006.1 942.3 904.5 894.5 910.9 940.4 965.7 978.8 977.3
960.9 932.8 894.7 848.5 799.5 750 702.9 656.7 615.3 593.4
584.2 579.4 573.7 562.9 547.9 524.6 493.4 458.9 422.4 381.6
336.3 284.6 227.2 168.7 104.1 42.9 0
1104.2 1002.5 939.4 902.5 893.6 910.6 940.2 965.2 977.5 975.4
958.4 932.2 895.3 849.1 799.1 747.9 698.7 650 607.6 586
577.1 572.9 567.8 556.8 541.5 516.9 486.8 452.9 415.7 375
330.1 279.7 217.8 162.7 98.7 40.3 0
1104.2 1006.1 942.3 904.5 894.5 910.9 940.4 965.7 978.8 977.3
960.9 932.8 894.7 848.5 799.5 750 702.9 656.7 615.3 593.4
584.2 579.4 573.7 562.9 547.9 524.6 493.4 458.9 422.4 381.6
336.3 284.6 227.2 168.7 104.1 42.9 0
1104.2 1009 945.3 907.2 896.8 912.8 943 969 982.8 981.7
965 934.7 894.7 848.1 800.4 753.7 709.8 666.9 627.3 604.5
594.5 588.6 581.8 570.9 556.1 533.2 501.8 466.7 429.9 388.6
342.3 290.7 235.3 175.6 109.5 45.7 0
1104.2 1011.9 948.4 909.9 899.1 914.8 945.5 972.2 986.8 986.2
969.2 936.6 894.7 847.8 801.2 757.5 716.8 677.1 639.3 615.6
604.7 597.8 589.8 578.9 564.3 541.8 510.1 474.5 437.4 395.7
348.3 296.7 243.4 182.4 114.8 48.4 0
1104.2 1015 952.3 914.4 903.4 919.5 952.1 982.1 999.5 999.5
980.7 944.4 898.7 850.3 805.1 764.6 727.2 690 654 628.7
615.2 606.3 597.3 586.4 571.6 548.5 516.5 480.3 442.1 399.7
350.2 299.5 244.6 183 115.7 49.5 0
1104.2 1018.2 956.2 918.9 907.7 924.3 958.8 991.9 1012 1012.8
992.2 952.1 902.6 852.9 809.1 771.8 737.6 702.9 668.8 641.8
625.7 614.9 604.7 594 579 555.1 522.9 486.2 446.9 403.7
352.2 302.2 245.8 183.5 116.5 50.5 0
1104.2 1022.2 961.8 925.6 915.1 933.9 973.3 1013.3 1038.2 1039.7
1016.1 970.7 916 863.6 818.9 780.9 745.3 709.4 674.6 645.9
625.9 612.7 601.7 590.9 575.6 551.9 519.6 483 443.8 400
348.3 298.5 240.9 175.2 106.4 46.4 0
1104.2 1026.2 967.3 932.2 922.5 943.4 987.8 1034.6 1064.4 1066.7
1040.1 989.3 929.3 874.2 828.7 789.9 752.9 715.9 680.5 650
626.2 610.5 598.6 587.8 572.2 548.6 516.3 479.7 440.7 396.3
344.4 294.9 236.1 167 96.2 42.3 0
1104.2 1031.2 975.3 941.6 933.8 957.8 1008.3 1061.8 1095.4 1096.4
1064.4 1006.6 942.5 886.4 837.3 793.9 752 711 673.5 641.9
615.8 598.2 585.6 574.7 559.1 536.6 505.7 470.6 432.4 388.2
337 287.2 230.2 154.5 84.4 37.3 0
1104.2 1036.2 983.2 951 945.1 972.2 1028.8 1088.9 1126.4 1126
1088.7 1023.9 955.7 898.5 845.9 797.9 751 706.1 666.5 633.9
605.5 586 572.6 561.6 546 524.6 495.1 461.4 424.1 380.1
329.6 279.4 224.4 141.9 72.7 32.4 0
1104.2 1042.6 993.6 963.6 959.3 986.9 1041.5 1099.2 1131.2 1123.2
1078.9 1012.9 946.8 888.6 834.1 783.2 734.1 687.9 647.6 615.2
588.8 570.4 559 548.1 532.2 509.9 481.1 448.2 412.7 369.7
320.3 271.4 217.6 144.3 79.2 37.5 0
1104.2 1049 1003.9 976.2 973.5 1001.6 1054.3 1109.5 1136 1120.3
1069.1 1002 937.9 878.7 822.2 768.5 717.3 669.7 628.7 596.6
572.1 554.9 545.4 534.6 518.5 495.3 467.1 434.9 401.3 359.4
310.9 263.3 210.8 146.7 85.8 42.5 0
1104.2 1055.4 1015.2 990.6 988.9 1013.6 1057.4 1099.7 1115.4 1093.6
1042.8 980.9 920.3 861.9 805.6 751.9 701.2 654.5 614.3 582.5
558.8 542.7 532.3 519.2 500.8 474.6 445 414.5 383.3 345.3
300.4 254.8 203.7 147.3 88.9 42.6 0
1104.2 1061.8 1026.6 1004.8 1004.3 1025.7 1060.6 1089.9 1094.9 1066.8
1016.5 959.8 902.8 845.1 789 735.4 685.2 639.3 599.9 568.4
545.5 530.5 519.1 503.8 483.1 454 422.9 394.1 365.3 331.1
289.9 246.3 196.6 147.9 91.9 42.7 0
1104.2 1069.1 1039.4 1021.8 1021.2 1036.9 1059 1071.4 1062.8 1030.1
983.5 932.8 880.4 827.1 775.3 725.6 678.2 633.5 595 563.9
538.4 519.8 504 487.4 468.8 444.9 419.4 395.2 369.1 336.7
295.3 251.7 201.2 151.1 95.5 43.4 0
1104.2 1076.4 1052.3 1038.7 1038.2 1048.2 1057.5 1052.9 1030.7 993.5
950.6 905.7 857.9 809.2 761.6 715.7 671.1 627.7 590.1 559.3
531.3 509.1 488.8 471.1 454.4 435.8 415.9 396.3 373 342.3
300.6 257.1 205.7 154.3 99.1 44.1 0
1104.2 1084.5 1067.7 1059.1 1059.7 1065.7 1065.9 1049.9 1016.3 972.2
926 882 839 798.1 758.5 719.1 678.7 637.9 600 567.6
538.6 516.3 500.2 487.9 476.2 462.9 444.8 420.3 390.1 354
309.7 264.4 211.8 157.3 102.3 45.3 0
1104.2 1092.7 1083 1079.5 1081.2 1083.3 1074.3 1046.8 1001.9 950.9
901.4 858.2 820.2 786.9 755.5 722.5 686.4 648.1 609.9 575.9
546 523.6 511.8 504.6 497.9 490.2 473.7 444.4 407.2 365.7
318.7 271.6 217.9 160.2 105.5 46.6 0
1104.2 1102.7 1100.6 1102.3 1105.7 1106.1 1092.5 1058 1004.8 945.1
885.8 839.2 805.3 780.3 758.2 732.6 701.9 667.6 628.8 592.1
564.8 550 551.5 552.9 548.3 536.8 509.3 464.4 413.8 365.7
320.3 272.4 218 158.5 103.2 43.6 0
1104.2 1111.7 1118.4 1126.6 1135.6 1137.6 1127.4 1099 1052.6 999.5
941.5 889.9 847.8 814.6 786.8 757.6 724.5 688.4 650 619.5
600.7 591.3 589.9 586.8 570.7 539.6 509 465.3 413.8 361.5
301.2 240.9 180.3 126.3 79.2 33.7 0
1104.2 1121.1 1137.2 1152.9 1166.8 1172.8 1168.2 1148 1113.3 1072.6
1027.2 985.6 950.9 920.9 891.4 856.8 815.4 769.8 721.3 683
657.5 640.7 628.6 614.2 592.1 553.8 515.7 461.6 396.3 336.8
273.5 214 157.5 109.5 66.9 28.6 0
1104.2 1130.4 1156.1 1179.2 1197.9 1208 1208.9 1197.1 1174.1 1145.8
1112.9 1081.3 1053.9 1027.2 996.1 956 906.3 851.2 792.7 746.5
714.3 690.2 667.3 641.5 613.6 568.1 522.4 457.8 378.9 312.1
245.8 187.1 134.7 92.7 54.7 23.6 0
1104.2 1140.1 1176.3 1209.1 1234.2 1250.8 1258.2 1254.3 1243.4 1230.1
1217 1208.2 1204.1 1199 1189.4 1173 1150.5 1127.2 1105.5 1087.6
1068.1 1035.2 980.6 903.7 803.8 684.2 576.6 473.2 374.5 298.8
233.7 178.8 131.4 92 55 23.9 0
1104.2 1149.9 1196.5 1238.9 1270.5 1293.6 1307.5 1311.5 1312.7 1314.4
1321.1 1335.1 1354.3 1370.8 1382.9 1390.1 1394.6 1403.3 1418.4 1428.8
1422 1380.2 1294 1165.8 993.9 800.3 630.8 488.6 370.1 285.5
221.7 170.7 128 91.4 55.3 24.2 0
1104.2 1159.5 1216.5 1269.6 1311 1339.5 1357.3 1365.8 1372.5 1381.5
1397.7 1423.2 1456.1 1490.5 1529.6 1573.5 1629.1 1702 1797.8 1899.9
1994.7 2056.2 2042.6 1947.2 1769.6 1529.5 1284.5 1044.5 822.4 628.7
456.3 309.2 199.2 122.5 65.5 27.2 0
1104.2 1169.2 1236.6 1300.3 1351.6 1385.5 1407.1 1420.2 1432.2 1448.5
1474.3 1511.2 1557.9 1610.1 1676.3 1756.8 1863.6 2000.7 2177.2 2371.1
2567.4 2732.1 2791.2 2728.6 2545.3 2258.7 1938.3 1600.4 1274.7 972
691 447.8 270.5 153.7 75.8 30.1 0
1104.2 1178.3 1256.7 1333.5 1393.5 1431.6 1455.2 1469 1483 1500.3
1525 1559.6 1604.6 1656.4 1720.7 1813.3 1945.9 2119.6 2337.6 2596.8
2907.7 3234.2 3523.7 3728.8 3780.1 3564.2 3258.8 2895.3 2498.6 2068.6
1575.7 1102.9 710.6 411.3 185 60.6 0
1104.2 1187.5 1276.9 1366.7 1435.5 1477.7 1503.3 1517.7 1533.6 1552.1
1575.8 1608 1651.4 1702.7 1765 1869.8 2028.3 2238.5 2498 2822.6
3248 3736.3 4256.2 4729.1 5014.8 4869.7 4579.3 4190.1 3722.5 3165.3
2460.5 1758 1150.6 668.8 294.3 91.1 0
1104.2 1191.9 1292.6 1392.3 1465.8 1510.5 1531.6 1536.8 1540.3 1543.3
1548.2 1558.8 1578 1602.1 1641.9 1725.1 1870.9 2082.3 2357.7 2686.1
3079.4 3532.2 4054.5 4619.2 5185.4 5335.9 5016.8 4606.2 4175.1 3684.7
2998 2259.7 1572.7 957.4 447.4 142.6 0
1104.2 1196.5 1308.3 1417.8 1496 1543.2 1559.9 1556 1547 1534.6
1520.7 1509.5 1504.6 1501.6 1518.9 1580.4 1713.5 1926.1 2217.4 2549.6
2910.8 3328 3852.8 4509.4 5356.1 5802 5454.2 5022.3 4627.7 4204.1
3535.5 2761.5 1994.8 1246.1 600.6 194.1 0
1104.2 1202.9 1323.9 1440.8 1523 1567.7 1575.2 1556.3 1526.8 1492.9
1457.4 1425.6 1401.4 1384.9 1397.2 1469.8 1631.2 1878.7 2196.5 2545.3
2911.5 3307.4 3772.4 4348 5155.6 5779.4 5540.8 5062.9 4645.8 4217.1
3583.8 2830.6 2080.7 1341.9 682.2 239.6 0
1104.2 1209.3 1339.6 1463.8 1550 1592 1590.5 1556.5 1506.7 1451.2
1394.1 1341.8 1298.2 1268.1 1275.6 1359.2 1549 1831.4 2175.6 2541.1
2912.3 3286.7 3691.9 4186.6 4955.2 5756.8 5627.3 5103.4 4664 4230.1
3632.1 2899.7 2166.5 1437.9 763.7 285.1 0
1104.2 1213.1 1348 1477.7 1566.4 1603.8 1591 1539.3 1468.8 1395.5
1326.4 1266.8 1220 1194.7 1224.6 1355.9 1607.1 1958 2378.4 2833.7
3289.4 3737.2 4193.2 4692.8 5434.3 6195.6 6185 5684.5 5183.7 4636.7
3948.4 3140.1 2348.1 1562.9 866.4 336.4 0
1104.2 1216.9 1356.5 1491.6 1582.7 1615.7 1591.4 1522.2 1431 1339.8
1258.8 1191.8 1141.9 1121.2 1173.6 1352.6 1665.1 2084.6 2581.3 3126.2
3666.5 4187.6 4694.5 5199 5913.3 6634.5 6742.7 6265.5 5703.3 5043.2
4264.7 3380.6 2529.6 1687.9 969.1 387.8 0
1104.2 1218.8 1361.6 1499.1 1589.9 1619.7 1587.1 1506.5 1403.4 1305.3
1222.5 1156.1 1108.8 1095.3 1167.5 1380.3 1732.5 2207.1 2782.6 3421
4055.6 4669.1 5268.4 5849.1 6609.3 7296.7 7384.8 6910.4 6258.2 5458.9
4557.2 3588.1 2638.6 1733.3 994.9 390 0
1104.2 1220.7 1366.8 1506.5 1597.2 1623.7 1582.9 1490.7 1375.8 1270.8
1186.3 1120.5 1075.7 1069.2 1161.5 1408 1799.8 2329.7 2984 3715.7
4444.7 5150.4 5842.4 6499.1 7305.3 7958.8 8026.9 7555.2 6813.1 5874.4
4849.8 3795.6 2747.6 1778.7 1020.7 392.1 0
1104.2 1219.9 1370.7 1510.1 1599.9 1624.1 1577.9 1479.6 1358.8 1252.1
1168.6 1103.8 1060.1 1058 1160.5 1422.4 1833.4 2401.6 3106.2 3888.8
4679.9 5432.4 6177.7 6915 7754.8 8374.2 8380.6 7832.3 6967.1 5890
4771.4 3660.9 2530.8 1608.4 884.3 329.2 0
1104.2 1220.7 1366.8 1506.5 1597.2 1623.7 1582.9 1490.7 1375.8 1270.8
1186.3 1120.5 1075.7 1069.2 1161.5 1408 1799.8 2329.7 2984 3715.7
4444.7 5150.4 5842.4 6499.1 7305.3 7958.8 8026.9 7555.2 6813.1 5874.4
4849.8 3795.6 2747.6 1778.7 1020.7 392.1 0
1104.2 1218.8 1361.6 1499.1 1589.9 1619.7 1587.1 1506.5 1403.4 1305.3
1222.5 1156.1 1108.8 1095.3 1167.5 1380.3 1732.5 2207.1 2782.6 3421
4055.6 4669.1 5268.4 5849.1 6609.3 7296.7 7384.8 6910.4 6258.2 5458.9
4557.2 3588.1 2638.6 1733.3 994.9 390 0
1104.2 1216.9 1356.5 1491.6 1582.7 1615.7 1591.4 1522.2 1431 1339.8
1258.8 1191.8 1141.9 1121.2 1173.6 1352.6 1665.1 2084.6 2581.3 3126.2
3666.5 4187.6 4694.5 5199 5913.3 6634.5 6742.7 6265.5 5703.3 5043.2
4264.7 3380.6 2529.6 1687.9 969.1 387.8 0
1104.2 1213.1 1348 1477.7 1566.4 1603.8 1591 1539.3 1468.8 1395.5
1326.4 1266.8 1220 1194.7 1224.6 1355.9 1607.1 1958 2378.4 2833.7
3289.4 3737.2 4193.2 4692.8 5434.3 6195.6 6185 5684.5 5183.7 4636.7
3948.4 3140.1 2348.1 1562.9 866.4 336.4 0
1104.2 1209.3 1339.6 1463.8 1550 1592 1590.5 1556.5 1506.7 1451.2
1394.1 1341.8 1298.2 1268.1 1275.6 1359.2 1549 1831.4 2175.6 2541.1
2912.3 3286.7 3691.9 4186.6 4955.2 5756.8 5627.3 5103.4 4664 4230.1
3632.1 2899.7 2166.5 1437.9 763.7 285.1 0
1104.2 1202.9 1323.9 1440.8 1523 1567.7 1575.2 1556.3 1526.8 1492.9
1457.4 1425.6 1401.4 1384.9 1397.2 1469.8 1631.2 1878.7 2196.5 2545.3
2911.5 3307.4 3772.4 4348 5155.6 5779.4 5540.8 5062.9 4645.8 4217.1
3583.8 2830.6 2080.7 1341.9 682.2 239.6 0
1104.2 1196.5 1308.3 1417.8 1496 1543.2 1559.9 1556 1547 1534.6
1520.7 1509.5 1504.6 1501.6 1518.9 1580.4 1713.5 1926.1 2217.4 2549.6
2910.8 3328 3852.8 4509.4 5356.1 5802 5454.2 5022.3 4627.7 4204.1
3535.5 2761.5 1994.8 1246.1 600.6 194.1 0
1104.2 1191.9 1292.6 1392.3 1465.8 1510.5 1531.6 1536.8 1540.3 1543.3
1548.2 1558.8 1578 1602.1 1641.9 1725.1 1870.9 2082.3 2357.7 2686.1
3079.4 3532.2 4054.5 4619.2 5185.4 5335.9 5016.8 4606.2 4175.1 3684.7
2998 2259.7 1572.7 957.4 447.4 142.6 0
1104.2 1187.5 1276.9 1366.7 1435.5 1477.7 1503.3 1517.7 1533.6 1552.1
1575.8 1608 1651.4 1702.7 1765 1869.8 2028.3 2238.5 2498 2822.6
3248 3736.3 4256.2 4729.1 5014.8 4869.7 4579.3 4190.1 3722.5 3165.3
2460.5 1758 1150.6 668.8 294.3 91.1 0
